New to Hilti Online?See your customized prices and shop 24/7Register now

50

Products for "avr"

Filter
TE 800-AVR TE-S demolition hammer
Description
Very powerful TE-S demolition hammer for heavy-duty chiseling in concrete, with Active Vibration Reduction (AVR)
Working direction
Wall, Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
10.6 kg
TE 70-AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiseling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
8.3 kg
Weight class
7 kg
Single impact energy
11.5 J
TE 30-AVR Rotary hammer
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
4.2 kg
Optimum Hammer drilling range
10 - 20 mm
Single impact energy
3.6 J
TE 60-ATC-AVR Rotary hammer
Description
Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiselling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
Weight according to EPTA-Procedure 01/2003 without battery
7.8 kg
Weight class
6 kg
Single impact energy
7.8 J
TE 70-ATC/AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiseling, with Active Torque Control (ATC) and Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
9.5 kg
Weight class
7 kg
Single impact energy
11.5 J
TE 700-AVR SDS-Max demolition hammer
Description
Powerful SDS Max (TE-Y) demolition hammer for heavy-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Working direction
Wall
Tool chuck type
TE-Y (SDS Max)
Weight according to EPTA-Procedure 01/2003 without battery
7.9 kg
TE 500-AVR SDS-Max chipping hammer
Description
Versatile SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Working direction
Wall
Tool chuck type
TE-Y (SDS Max)
Weight according to EPTA-Procedure 01/2003 without battery
6.3 kg
TE 1000-AVR TE-S Demolition hammer
Description
Versatile breaker for demolishing or chiseling floors and occasional wall applications (with universal power cord)
Working direction
Floor, Wall
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
12.5 kg
TE 2000-AVR TE-S electric jackhammer
Description
Powerful and extremely light TE-S breaker for concrete and demolition work
Working direction
Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
14.5 kg
TE 50-AVR Rotary hammer
Description
Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
Weight according to EPTA-Procedure 01/2003 without battery
6.1 kg
Weight class
5 kg
Single impact energy
6 J
TE 70-ATC/AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiseling in concrete
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Weight class
7 kg
Single impact energy
14.5 J
TE 3000-AVR TE-H heavy-duty electric jackhammer
Description
Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
Supply cord TE 1000-AVR 230V 5m
Description
Detachable supply cord for the TE 1000-AVR concrete demolition hammer
Product information
Detachable supply cord for the TE 1000-AVR
Length
5000 mm
TE 3000-AVR Heavy-duty electric jackhammer
Description
Exceptionally powerful electric jackhammer for heavy-duty floor demolition (with universal power cord)
Working direction
Floor
Tool chuck type
HEX 28
Weight according to EPTA-Procedure 01/2003 without battery
29.9 kg
Tool case TE 1000-AVR empty
Description
Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories
Types
Individual tool cases
Compatible with
Wall demolition hammers and breakers
Dimensions (LxWxH)
780 x 400 x 200 mm
Case TE 300-AVR Typ 017
Description
Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories
Types
Individual tool cases
Compatible with
Wall demolition hammers and breakers
Dimensions (LxWxH)
497 x 393 x 124 mm

Nuron

Cordless oscillating multitool SMT 6-22
Description
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Base material
Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine etc.), Cement, Metal, PVC, Timber
No load RPM
gear 1: 20000 rpm
Triaxial vibration value for cutting board (ah,B)
2.5 m/s²
TE 104/106/300 Needle scaler adapter
Description
Needle adapter for the TE 300-AVR for removing paint and rust from rebar
No technical data available
Dust removal system TE DRS-H
Description
Dust removal system for concrete demolition with the TE 3000-AVR electric jackhammer
For use with
TE 3000-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No
Air nozzle


Description
Injectable mortar accessories for blowing out (Air nozzle)
No technical data available
AIC 1000 Air cleaner
Description
Agile and light air cleaner for removing fine airborne particles during construction work
Weight
15.2 kg
Dimensions (LxWxH)
492 x 419 x 674 mm
IP protection class
IP 44 (EN 60529)
MVA-L Air duct bracket
Description
Galvanized air duct bracket for fastening ventilation ducts directly to ceilings
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
16 dB (A)
Material composition
DD11 - DIN EN 10111, EPDM
MVZ-DC air duct clamp
Description
Galvanized air duct clamp for use with regular ducts
Tightening torque
5 Nm
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized

New

CFS-VB E60 cavity barrier 50mm air gap
Description
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 50mm
Length
1200 mm
Height
80 mm
Density
80 kg/m³

New

CFS-VB E60 Cavity barrier 25mm air gap
Description
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 25 mm
Length
1200 mm
Height
80 mm
Density
80 kg/m³
HIT-HY 200-A V3 Adhesive anchor
Description
Ultimate-performance injection mortar - fast-cure adhesive anchor approved for structural base plate anchoring and post-installed rebar connections in concrete
PROFIS Software
Yes
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 120 °C
MVA-LC ventilation support
Description
Galvanized air duct bracket for fastening or hanging ventilation ducts
Approvals
Acustic insulaton DIN 4109 inspected
Noise reduction
12 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
HSC-AR Shallow undercut anchor
Description
Ultimate-performance shallow undercut anchor (stainless steel, external thread)
Material, corrosion
Stainless steel, A4
Head configuration
Externally threaded
Approvals / Test reports
ETA, Fire
MVA-Z ventilation support
Description
Galvanized air duct bracket for fastening light ventilation ducts overhead
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
18 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
MVA-ZC ventilation support
Description
Galvanized air duct bracket for fastening medium ventilation ducts overhead
Noise reduction
12 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
Surface finish
Indoor Coated - Electro galvanized
CF 710 all-season insulating foam
Description
All-season polyurethane foam ideal for air-sealing and filling in a wide temperature range
Foam Yield (up to)
50 l
Approx. tack free time (at 23°C / 50% rel. humidity)
12 min
Approx. cut time (at 23°C / 50% rel. Humidity)
25 min
Chuck DCH 300 ABR
Description
Accessory for DCH electric hand-held diamond cutters
Accessory type
Chucks
MVA-S ventilation support
Description
Galvanized air duct hangers for fastening round air ducts with sound insulation
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
18 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
Air pump GPB 6X-A22
Description
Accessories for metal grinding and finishing tools
Accessory type
Other
Product information
For pumping up rubber air rollers.
CF 812 WD low-pressure door and window foam
Description
Low-pressure foam for air-sealing, filling and insulating doors and windows without warping the frames or jambs
Foam Yield (up to)
36 l
Approx. tack free time (at 23°C / 50% rel. humidity)
10 min
Approx. cut time (at 23°C / 50% rel. Humidity)
20 min
Hose AIC 200mmx7,5m
Description
Replacement hoses for use with Hilti air cleaners
Accessory type
Hoses
Length
7500 mm
Width
200 mm
Hose AIC 250mmx7,5m
Description
Replacement hoses for use with Hilti air cleaners
Accessory type
Hoses
Length
7500 mm
Width
250 mm
Wall connector
Description
Replacement hoses for use with Hilti air cleaners
Accessory type
Wall connectors
MV-LDP


Description
Robust load distribution plate for installing air conditioning units, walkways, ventilation ducts, pipework, or cable trays on flat roofs
Material composition
Plate: Diecast aluminium, Rubber plate: EPDM, Connector: S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQZ-A-R, MGA-R
Description
Stainless steel (A4) pipe ring saddle adapter for converting the diameter of threaded rods
Required material grade
A4
Material composition
Stainless steel, 1.4401 (A4) - EN 10088, AISI 316
Surface finish
Outdoor Plus - Stainless Steel
מתאם התקנה TE-C SM8
Description
SDS plus (TE-C) setting tool for installation and fastening pipes, air ducts and suspended ceilings
No technical data available
מתאם התקנה TE-C SM10
Description
SDS plus (TE-C) setting tool for installation and fastening pipes, air ducts and suspended ceilings
No technical data available
מתאם התקנה TE-C SM12
Description
SDS plus (TE-C) setting tool for installation and fastening pipes, air ducts and suspended ceilings
No technical data available
מתאם התקנה TE-C SM16
Description
SDS plus (TE-C) setting tool for installation and fastening pipes, air ducts and suspended ceilings
No technical data available
CFS-T cable module
Description
Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
Approvals
UL
Temperature resistance range
-40 - 50 °C
Reaction to fire class (EN 13501-1)
E
CFS-T FB filler module
Description
Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
Approvals
UL
Temperature resistance range
-40 - 50 °C
Reaction to fire class (EN 13501-1)
E
CFS-T SBS Cable Module
Description
Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
Temperature resistance range
-40 - 50 °C
CFS-T FB SBS Filler Module
Description
Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
Temperature resistance range
-40 - 50 °C
CFS-T FB EMC filler modules
Description
Filler module with electromagnetic compatibility for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
Temperature resistance range
-40 - 50 °C
Reaction to fire class (EN 13501-1)
E
SPX-T abrasive core bit


Description
Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
For use with
DD 30-W
Base materials
Concrete (abrasive)
Drilling Mode
Hand-held, Rig-mounted