System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports

290 Products

Filter
Beam clamp MI-SGC-M16, r298194
Description
Hot-dip galvanized (HDG) single beam clamp for connecting MT base connectors to steel beams
Material composition
Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_312_o.eps
Description
Connector for attaching modular girders to structural steel beams
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_306_o.eps
Description
Hot-dip galvanized (HDG) baseplate for fastening MI-90 girders to concrete using two anchors
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MI-DPR
Description
Hot-dip galvanized (HDG) connector fixed to the MI girder to accommodate pipe expansion in heavy-duty applications
Material composition
Body: S235JRG-2 - DIN EN 10025; Role: E295 (St50); Axle: stainless steel 1.4541; Bearing: PTFE
Surface finish
Hot-dip galvanized
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Connector MIC-MI/MQ-X, r3142
Description
Hot-dip galvanized (HDG) connector for fastening MQ strut channels perpendicular to MI girders
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 40 µm - DIN EN ISO 10684
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
19891.eps
Description
Hot-dip galvanized (HDG) connector for fastening pipe shoes to MI girders for heavy-duty applications with expansion
Material composition
U-bolt: Steel grade 8.8; Plate: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Nut: Steel grade 8
Surface finish
HDG: U-bolt, Nut 45 µm - DIN EN ISO 1461; Plate: 55 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
18636.tif
Description
Hot-dip galvanized (HDG) double beam clamp for connecting MI girders to steel beams for heavy-duty applications
Material composition
Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt 48 µm - DIN EN ISO 10684; Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Beam clamp MI-SGC M12, r3979
Description
Hot-dip galvanized (HDG) single beam clamp for connecting MT base connectors to steel beams
Material composition
Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Connector MIC-MI/MQ-M8, r6188
Description
Hot-dip galvanized (HDG) connector for fastening MQ strut channels parallel to MI girders
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Range Pictures for HOL
Description
Hot-dip galvanized (HDG) connectors for flexible installation of horizontal divider beams in elevator shafts
Surface finish
HDG: 55 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_401_o.eps
Description
Hot-dip galvanized (HDG) connector used to connect MI girders longitudinally for long spans in heavy-duty applications
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_409_o.eps
Description
Hot-dip galvanized (HDG) connector used with MI baseplates that allow for free positioning of the girder
Material composition
DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2
Surface finish
None (primer coating-basic connector)
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_317_o.eps
Description
Hot-dip galvanized (HDG) multi-angle connector used with MIC-MAH connectors for fastening MI girders to one another at an angle
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Tooth plate: S235 - EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIA-EH
Description
Hot-dip galvanized (HDG) screw with an integrated toothed plate for easier fastening and one-handed adjustment of MI and MIQ connectors
Material composition
Bolt: Steel grade 8.8; Tooth plate: S235 - EN 10025-2
Surface finish
HDG: 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_427_o.eps
Description
Hot-dip galvanized (HDG) tooth plate used with the MIA-OH bolt for fastening of MI and MIQ connectors
Material composition
S235 - EN 10025-2
Surface finish
HDG: 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-90-LH Connector
Description
Hot-dip galvanized (HDG) connector offering highest load capacity within the MI and MIQ modular system
Material composition
S235JR - DIN EN 10025-2
Surface finish
HDG: 55 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP-GP (metric)
Description
Premium galvanized base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MGS-R (metric)
Description
Galvanized medium-duty baseplate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
IS_MQS_004_o.eps
Description
Galvanized strut channel connector for use in braced MQ channel trapezes for seismic applications
Material composition
S275JR - EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
GCS
Description
Galvanized medium-duty baseplate to fasten imperial threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MW-MX
Description
Galvanized angles to increase stiffness while supporting pipe rings in riser shafts
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Base material type
Modular Support
MGM-2 (imperial)
Description
Premium galvanized 2-hole base plate for light-duty fixed point applications (imperial)
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
2-hole Baseplate Stainless Steel
Description
Stainless steel (A4) medium-duty base plate to fasten imperial threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Still life of divider beam MT-BRL-EDB M12
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Electro galvanized
Material thickness
base 8 mm
GCS
Description
Hot-dip galvanized (HDG) medium-duty base plate to fasten imperial threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
19870.eps
Description
Galvanized beam clamp for fastening threaded rods to steel girders without internal thread
Base material type
Steel
Material composition
EN-GJMB - EN 1562
Surface finish
Indoor Coated - Electro galvanized
MAB-M
Description
Galvanized beam clamp for fastening threaded rods to steel girders with internal thread
Base material type
Steel
Material composition
EN-GJMB - EN 1562
Surface finish
Indoor Coated - Electro galvanized
MAB-S
Description
Galvanized retaining strap for fastening MAB beam clamps more securely
Approvals
VDS approved G4004005, VDS approved G4032026
Base material type
Steel
Material composition
Steel
3D side view of the baseplate MT-B-O2B 60D OC
Description
Base connector for anchoring MT-60D double strut channel to concrete in outdoor, low pollution environments
Material composition
Q355B
Surface finish
Outdoor Coated - HDG
Material thickness
baseplate 8 mm, Angle: 4mm
IS_MIQ_0005_o.eps
Description
T-head bolt for fastening connectors and other construction elements to MIQ girders
Material composition
Bolt: grade 8.8 - DIN EN ISO 898, Plastic: PBT
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MGM-2 (metric)
Description
Premium galvanized 2-hole base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Wing nut MIQM, r4705722
Description
MIQM Wing nut, connecting element for MIQ profiles
Material composition
Nut: C4C - DIN EN 10263, Plastic: PA 6.6
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MGS-R (metric)
Description
Stainless steel (A4) medium-duty base plate to fasten metric threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MGL-2 metric
Description
Stainless steel (A4) light-duty base plate to fasten metric threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Fixed Point Baseplate Stainless Steel
Description
Premium stainless steel baseplate for light-duty fixed point applications (metric)
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MFP-GP (metric)
Description
Premium hot-dip galvanized (HDG) baseplate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MGM-2 (metric)
Description
Premium hot-dip galvanized (HDG) 2-hole base plate for light-duty fixed point applications (metric)
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MGM-2 (imperial)
Description
Premium hot-dip galvanized (HDG) 2-hole base plate for light-duty fixed point applications (imperial)
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP-GP (imperial)
Description
Premium stainless steel baseplate for light-duty fixed point applications (imperial)
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MGL-2 metric
Description
Galvanized light-duty base plate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Range Pictures for HOL
Description
Standard hot-dip galvanized (HDG) connector for fastening MI girders to one another
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Backing plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-7 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Backing plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MM-E-30
Description
Channel end cap for covering the ends of Hilti MM strut channels
Material composition
Polypropylene (PP)
Surface finish
n/a
MQZ-E, MQ-Portfolio
Description
Channel end cap for covering the ends of Hilti MQ strut channels
Material composition
Plastic component: Polypropylene
Surface finish
n/a
Material thickness
4 mm
MT Accessories
Description
Channel end cap for MT-30 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT Accessories
Description
Channel end cap for MT-40 and MT-50 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT Accessories
Description
Channel end cap for MT-70 girders
Material composition
PPB-M02
Surface finish
n/a
MT Accessories
Description
Channel end cap for MT-80 girders
Material composition
PPB-M02
Surface finish
n/a
MT Accessories
Description
Channel end cap for MT-90 girders
Material composition
PPB-M02
Surface finish
n/a
MT Accessories
Description
Channel end cap for MT-100 girders
Material composition
PPB-M02
Surface finish
n/a
MI Endcap
Description
Girder end cap for safer and neater covering of MI and MIQ girder ends
Material composition
Moplen EP 240H
Showing 241 - 290 of 290 Products