MIA-EC Girder end cap
Girder end cap MIA-EC90 product number: 432077
Girder end cap for safer and neater covering of MI and MIQ girder ends
- Weight: 0.02 kg
- Material composition: Moplen EP 240H
- Temperature resistance: -30 - 90 °C
Choose options
Modular Girder Type
- 90
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
148.39 ILS
5.94 ILS
/
1 each




