MGS 2-R medium-duty base plates
2-hole baseplate MGS 2-R-3/4 product number: 246934

Stainless steel (A4) medium-duty base plate to fasten imperial threaded rods with two anchor points
- Thread connection - M: 3/4 in
- Height - H: 21 mm
- Maximum tensile load - F: 8 kN
Choose options
Thread connection - M
- 3/4 in
Height - H
- 21 mm
Maximum tensile load - F
- 8 kN
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
2,935.41 ILS
293.54 ILS
/
1 each

