MT-BC-GU M12 OC Beam clamp (formerly MI-SGC)
Beam clamp MI-SGC M12 product number: 233859
Hot-dip galvanized (HDG) single beam clamp for connecting MT base connectors to steel beams
- Thread connection - M: M12
- Weight: 0.36 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Choose options
Thread connection - M
- M12
Pack size
- 16 pc
Quantity
Pack
Total Pieces
16
Discounted net
1,805.76 ILS
112.86 ILS
/
1 each






