Baseplater DIN 9021 M16 zinced
Connector MIC-C90-AA concrete product number: 304825
Hot-dip galvanized (HDG) baseplate for fastening MI-90 girders to concrete using two anchors
- Weight: 3.49 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Choose options
Modular Girder Type
- 90
Pack size
- 2 pc
Quantity
Pack
Total Pieces
2
Discounted net
1,187.12 ILS
593.56 ILS
/
1 each






