MIC-BA /H Connector
Ultimate hot-dip galvanized (HDG) connectors offering highest versatility within the MI modular system
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Backing plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-7 - DIN EN 1562; Tooth Plate: S235 - EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Backing plate, Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Quantity
Total Pieces
NaN
Discounted net







