MIA-EH Screw
בורג חיבור MIA-EH90 product number: 304887
Hot-dip galvanized (HDG) screw with an integrated toothed plate for easier fastening and one-handed adjustment of MI and MIQ connectors
- Weight: 0.18 kg
- Material composition: Bolt: Steel grade 8.8; Tooth plate: S235 - EN 10025-2
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
Choose options
Length
- 120 mm
Modular Girder Type
- 90
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
426.36 ILS
42.64 ILS
/
1 each






