MAB-S retaining strap
Galvanized retaining strap for fastening MAB beam clamps more securely
- Approvals: VDS approved G4004005, VDS approved G4032026
- Base material type: Steel
- Material composition: Steel
Choose options
Diameter - D1
- 10.5 mm
- 12.5 mm
Diameter - D2
- 12.5 mm
- 17 mm
Width - B
- 25 mm
- 40 mm
Pack size
- 12 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 397.10 ILS
Technical Data
Approvals
VDS approved G4004005, VDS approved G4032026
Base material type
Steel
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features
- No additional nuts or bolts needed
- No bolted connection required for mounting to steel beams
Applications
- Fastening MAB beam clamps
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
