Hot-dip galvanized (HDG) double beam clamp for connecting MI girders to steel beams for heavy-duty applications

  • Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
  • Surface finish: HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt 48 µm - DIN EN ISO 10684; Nut 45 µm - DIN EN ISO 1461
  • Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)

Choose options

Modular Girder Type
  • 90
  • 120
Pack size
  • 4 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,379.40 ILS