MIC-S Connector
Connector MIC-S90-AA steel product number: 304811
Connector for attaching modular girders to structural steel beams
- Weight: 4.37 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Choose options
Steel beam witdh
- 75 - 165 mm
Modular Girder Type
- 90
Pack size
- 2 pc
Quantity
Pack
Total Pieces
2
Discounted net
1,701.26 ILS
850.63 ILS
/
1 each







