MIC-E Connector
Connector MIC-90-E product number: 304809
Hot-dip galvanized (HDG) connector used to connect MI girders longitudinally for long spans in heavy-duty applications
- Weight: 3.69 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Choose options
Modular Girder Type
- 90
Pack size
- 2 pc
Quantity
Pack
Total Pieces
2
Discounted net
1,341.78 ILS
670.89 ILS
/
1 each






