Channel end cap for covering the ends of Hilti MQ strut channels

  • Material composition: Plastic component: Polypropylene
  • Surface finish: n/a
  • Material thickness: 4 mm

Choose options

For use with
  • MQ-21, MQ-21D, MQ-52, MQ-52-72 D
  • MQ-31, MQ-52-72 D, MQ-72
  • MQ-41, MQ-41/3, MQ-41D, MQ-52-72 D, MQ-72
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 62.70 ILS

Technical Data

Material composition
Plastic component: Polypropylene
Surface finish
n/a
Material thickness
4 mm

Features & Applications

Features

  • Suitable for MQ strut channels
  • Easy-to-use single part

Applications

  • Helps to protect installer when handling strut channels with sharp, cut edges
  • Helps to prevent damage or deformation during handling

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo