MT-EC-100 Girder end cap

Girder end cap MT-EC-100 product number: 2273700

Channel end cap for MT-100 girders

  • Material composition: PPB-M02
  • Surface finish: n/a
  • Weight: 0.05 kg

Choose options

Pack size
  • 25 pc
Product options
Quantity
Pack
Total Pieces
25
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
455.62 ILS
18.22 ILS
/
1 each

Technical Data

Material composition
PPB-M02
Surface finish
n/a
Weight
0.05 kg

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
  • Safer handling – helps protect installers from sharp edges which may be left after cutting the girder
  • Improved durability – helps to prevent deformed edges during storage and transport around the construction site
  • Improved aesthetics – girder end caps give your work a neat, professional appearance

Applications

  • Helps protect MT-100 girder edges from damage during storage and transport
  • Covering any sharp edges left after cutting to size
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo