MIC-MI/MQ-X
Hot-dip galvanized (HDG) connector for fastening MQ strut channels perpendicular to MI girders
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 40 µm - DIN EN ISO 10684
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Quantity
Packs
Total Pieces
1
Discounted net







