MQN-C HDG plus
Channel connector MQN-C HDG product number: 2184369

Hot-dip galvanized (HDG plus) channel connector for joining any elements with a butterfly opening
- Product Class: Ultimate
- Material composition: Plate: S380MC, Nut: S355MC - DIN EN 10149-2, Bolt: M10 grade 8.8 - DIN ISO 898
- Surface finish: Outdoor Coated - HDG Plus
ultimate
Choose options
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
793.16 ILS
15.86 ILS
/
1 each
Technical Data
Product Class
Ultimate
Material composition
Plate: S380MC, Nut: S355MC - DIN EN 10149-2, Bolt: M10 grade 8.8 - DIN ISO 898
Surface finish
Outdoor Coated - HDG Plus
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Wrench size
17 mm
Weight
67 g
Documents
pdf Operating Instruction MQN-C HDG Plus, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.9 MB ]
Features & Applications
Features
- Extremely fast installation thanks to the push-only function
- Designed to be simple, compact and time-saving
- Holds securely once it has been pressed, turned and tightened correctly
- Universal – one push button for all connectors and MQ channels
- Spy hole for visual control of nut position
Applications
- Connecting angles to strut channels
- Connection element for U-frame/crossbeam structures
- Connecting strut channels and structural elements
- Designed for a long lifetime in temperate outdoor climates
- Connecting hot-dip galvanized MQ brackets, angles and bases to MQ profiles
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo