MI-DPR Pipe roller
Double roller bearing MI-DPR product number: 304880
Hot-dip galvanized (HDG) connector fixed to the MI girder to accommodate pipe expansion in heavy-duty applications
- Weight: 3.37 kg
- Clamping Range - D: 219 - 406 mm
- Material composition: Body: S235JRG-2 - DIN EN 10025; Role: E295 (St50); Axle: stainless steel 1.4541; Bearing: PTFE
Choose options
Modular Girder Type
- 90, 120
Clamping Range - D
- 219 - 406 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net



