MT-EC-30 Strut end cap
Channel end cap MT-EC-30 product number: 2273642
Channel end cap for MT-30 strut channels
- Material composition: PPB-M02
- Surface finish: n/a
- Weight: 0 kg
Choose options
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
129.58 ILS
2.59 ILS
/
1 each
Technical Data
Material composition
PPB-M02
Surface finish
n/a
Weight
0 kg
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Safer handling – helps protect installers from sharp edges which may be left after cutting the strut channel
- Improved durability – helps to prevent deformed edges during storage and transport around the construction site
- Improved aesthetics – strut end caps give your work a neat, professional appearance
Applications
- Helps protect MT-20 strut channel edges from damage during storage and transport
- Covering any sharp edges left after cutting to size
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
