MQS-W Seismic angle







Galvanized strut channel connector for use in braced MQ channel trapezes for seismic applications
- Material composition: S275JR - EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- Designed for quicker, easier attachment to MQ modular support systems
- High load capacity – engineered for optimal transfer of seismic loads
- Holes allow the seismic brace to easily rotate according to the type of bracing required – transversal, longitudinal or 4-way
- Engineering support available – contact your local Hilti team for project-specific advice
Applications
- Installing pipes, cable trays and air duct supports in seismic-relevant areas
- Fastening MQS-AC or MQS-AP seismic hinges to MQ modular support systems in seismic strut channel trapeze applications
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.
Related Products
Galvanized pre-assembled channel brace connector with increased installation flexibility for a wide range of seismic applications
Galvanized channel connector for joining any elements with a butterfly opening
Ultimate-performance wedge anchor for demanding static and seismic loads in cracked concrete (carbon steel)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


