MQN Channel connector
Galvanized channel connector for joining any elements with a butterfly opening
- Product Class: Premium
- Tightening torque: 40 Nm
- Material composition: Bolt: grade 8.8 - DIN EN ISO 898, Nut: QStE 380 TM, SEW 92, Plate: DD11 - DIN EN 10111
premium
Choose options
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Product Class
Premium
Tightening torque
40 Nm
Material composition
Bolt: grade 8.8 - DIN EN ISO 898, Nut: QStE 380 TM, SEW 92, Plate: DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Wrench size
17 mm
Features & Applications
Features
- Designed to be simple, compact and time-saving
- Universal – one connection element for all MQ strut channels
- Simple removal
- Holds securely once it has been pressed, turned and tightened correctly
- Fewer parts and high flexibility
Applications
- Connecting angles to strut channels
- Connection element for U-frame/crossbeam structures
- Connecting strut channels and structural elements
- Connecting all MQ brackets, angles and bases to any MQ profile
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo