MFP-GP-R Fixed point baseplate
Fixed point baseplate MFP-GP- product number: 376259

Premium stainless steel baseplate for light-duty fixed point applications (imperial)
- Thread connection - M: 3/4 in
- Height - H: 17 mm
- Maximum tensile load - F: 14 kN
Choose options
Thread connection - M
- 3/4 in
Height - H
- 17 mm
Maximum tensile load - F
- 14 kN
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
23,223.04 ILS
928.92 ILS
/
1 each

