Galvanized medium-duty baseplate to fasten imperial threaded rods with two anchor points

  • Material composition: DD11 - DIN EN 10111
  • Surface finish: Indoor Coated - Electro galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Choose options

Thread connection - M
  • 1/2 in
  • 3/4 in
Height - H
  • 16 mm
  • 20 mm
Maximum tensile load - F
  • 5 kN
  • 5.5 kN
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 200.64 ILS