MFP-GP-R Fixed point base plate
Fixed point baseplate MFP-GP-R M product number: 376258

Premium stainless steel baseplate for light-duty fixed point applications (metric)
- Thread connection - M: M16
- Height - H: 16 mm
- Maximum tensile load - F: 12.5 kN
Choose options
Thread connection - M
- M16
Height - H
- 16 mm
Maximum tensile load - F
- 12.5 kN
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
19,128.73 ILS
765.15 ILS
/
1 each

