AM pre-cut thread studs - Stainless steel A4-70

Stainless steel (A4) pre-cut lengths of threaded rod

  • Required material grade: A2, A4
  • Material composition: Stainless steel A4-70 - DIN EN ISO 3506-1
  • Surface finish: Outdoor Plus - Stainless Steel

Choose options

Thread - M
  • M8
  • M10
  • M12
  • M16
Length - L
  • 50 mm
  • 100 mm
  • 150 mm
Pack size
  • 25 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 353.21 ILS