Stainless steel (A4) flat washer similar to ISO 7089 used in various applications

  • Required material grade: A2, A4
  • Material composition: Stainless steel A4
  • Surface finish: Outdoor Plus - Stainless Steel

Choose options

Inside diameter - DI
  • 10.5 mm
  • 17 mm
Outside diameter - DA
  • 40 mm
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 88.83 ILS