New to Hilti Online?See your customized prices and shop 24/7Register now

Find out how our diamond core drills and systems are designed for high productivity during wet or dry, and light or heavy-duty coring in concrete and masonry

28 Products

Filter
DD 150-U-22 cordless core drill
Description
Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 – 6-3/8") in concrete or up to 252mm (10") in masonry (Nuron battery)
Diameter range
52 - 162 mm
Base material
Masonry, Asphalt, Concrete, Reinforced concrete, Wood
Operation mode
Hand-held and rig-mounted drilling system
DD 30-W Core drill
Description
Compact, light diamond coring machine for wet, handheld coring of heavy-duty anchor and rebar holes from 8-35 mm (5/16 - 1-3/8") in diameter
Diameter range
8 - 35 mm
Base material
Concrete, Masonry
Operation mode
Hand-held and rig-mounted drilling system
DD 120 Core drill
Description
Extremely compact, light and mobile diamond coring machine for rig-based concrete coring from 16-162 mm (5/8 - 6-3/8") in diameter
Diameter range
16 - 162 mm
Base material
Concrete
Operation mode
Rig-based drilling system
DD 160 Core drill
Description
Compact but powerful diamond coring machine for rig-based concrete coring from 25-202 mm (31/32 - 7-15/16”) in diameter
Diameter range
25 - 202 mm
Drilling stand
Baseplate dimensions and system weight based on usage of SFL stand
Base material
Concrete
DD 250-CA Core drill
Description
Advanced heavy-duty diamond drilling tool with optional Cut Assist autofeed unit for coring very small to large diameter holes of 12-500 mm (1/2" - 20”)
Diameter range
12 - 500 mm
Base material
Concrete, Reinforced concrete, Asphalt
Operation mode
Rig-based drilling system
DD 350-CA Core drill
Description
Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
Diameter range
52 - 500 mm
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
DD 500-CA Core drill
Description
Three-phase heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based concrete coring from 82-600 mm (3-7/32 - 23-5/8”) in diameter
Diameter range
82 - 600 mm
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
Drilling stand DD-ST 22 110/150/160 SFL
Description
Compact and lightweight core drill stand for Hilti DD 110/150/160 cordless coring machines
Fixation mode
Anchor, vacuum with add-on vacuum pad
Angular coring
No
Column extension
Yes
Drilling stand DD-ST 30
Description
Drill stand for Hilti DD 30-W coring machines
Fixation mode
Vacuum
Column extension
No
For use with
DD 30-W
עמוד למכונת יהלום DD-CR1
Description
Drill stand for Hilti DD 30-W coring machines
Fixation mode
Vacuum
Column extension
No
Weight
8 kg
עמוד למכונת יהלוםDD-120  (350)
Description
Drill stand for Hilti DD 120 coring machines
Fixation mode
Anchor, vacuum with add-on vacuum pad
Angular coring
No
Column extension
No
Drilling stand DD-ST 120 SFL
Description
Drill stand for Hilti DD 120 coring machines
Fixation mode
Anchor, vacuum with add-on vacuum pad
Angular coring
No
Column extension
No
עמוד למכונת יהלום 150 DD-ST-U CTL
Description
Drill stand for Hilti DD 150-U coring machines
Fixation mode
Anchor, Vacuum
Angular coring
Yes
Column extension
Yes
Drilling stand DD-ST 150-U CTL
Description
Drill stand for Hilti DD 150-U coring machines
Fixation mode
Anchor, Vacuum
Column extension
Yes
For use with
DD 150-U
עמוד ואקום DD 160
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor, Vacuum
Angular coring
Yes
Column extension
Yes
עמוד למכונת יהלום סטנדרטי 160 DD-ST-U
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor and vacuum (optional)
Angular coring
No
Column extension
Yes
עמוד עם בסיס ואקום ל DD 160
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor, Vacuum
Column extension
Yes
For use with
DD 160
Drilling stand DD-ST 160 SFL
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor
Column extension
Yes
For use with
DD 160
Drilling stand DD-HD 30
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor, vacuum with add-on vacuum pad
Angular coring
Yes
Column extension
Yes
עמוד יהלום DD-HD 30-CA
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor, vacuum with add-on vacuum pad
Angular coring
Yes
Column extension
Yes
עמוד ל DD-HD 30 DD-200 N/A
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes
Cross-column DD-HD CX
Description
Telescopic drill stand with integrated cross column funcitonality for heavy duty Hilti coring machines
Fixation mode
Anchor
Column extension
Yes
For use with
DD 200, DD 350-CA, DD 500-CA
Guide rail extension DD-HD30-XT3
Description
Column extension for Hilti core drill stands
Column extension
n/a
Additional Accessory Information
30 cm long column extension for DD-HD 30 drill stand, includes eccentric pin.
Product information
30 cm long column extension for DD-HD 30 drill stand
מאריך 1 מטר לעמוד DD 200
Description
Column extension for Hilti core drill stands
Column extension
n/a
Additional Accessory Information
100 cm long column extension for DD-HD 30 drill stand, includes eccentric pin.
Product information
100 cm long column extension for DD-HD 30 drill stand
Autofeed unit DD AF-CA L 230V
Description
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 150-U (03)
For use with
DD 150-U
Weight
4.2 kg
Dimensions (LxWxH)
176 x 137 x 325 mm
Autofeed unit DD AF-CA H 230V
Description
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA
For use with
DD 250-CA
Weight
4.2 kg
Dimensions (LxWxH)
176 x 137 x 325 mm
מנוע לאוטומציה מלאה CA ל DD350/500
Description
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
For use with
DD 350-CA, DD 500-CA
Weight
4.5 kg
Dimensions (LxWxH)
361 x 193 x 133 mm
VP-U Vacuum pump
Description
Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
For use with
DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 30-W, DD 350-CA, DD 500-CA, DD 750-HY
Minimum relative vacuum
700 mbar
Hose length
3000 mm