special
DD-ST 150-U Core drill stand
Drilling stand DD-ST 150-U CTL #435666

Drill mean Hilti DD 150-U coring machines
- Fixation mode: Anchor, Vacuum
- Column extension: Yes
- For use with: DD 150-U
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
7,303.60 ILS
7,303.60 ILS
/
1 each
Technical Data
Fixation mode
Anchor, Vacuum
Column extension
Yes
For use with
DD 150-U
Base plate dimensions (LxW)
465 x 246 mm
Drill Stand Height
953 mm
Extendable diameter capacity
No
Additional Accessory Information
Drill stand with combined anchor and vacuum base plate and column with angular coring up to 45°
Product information
Drill stand with combined anchor and vacuum base plate and column with angular coring up to 45°
Features & Applications
Features
- Compact and lightweight – designed for portability and easier setup
- Comprehensive range of accessories available – such as vacuum pads, jack screws, fastening kits and water collector systems
- Easy setup – tool-free quick-connection of drive unit
Applications
- Drilling range up to 162 mm (6 3/8") diameter without spacers
- Can be fastened by anchor or by vacuum pump
- Drill mean angular coring up to 45°
- Compatible with the DD 150-U, DD 110-U-22, DD 150-U-22 and DD-160-22 coring machine
- Compatible with DD AF-CA L Autofeed unit
Related Products
Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


