New to Hilti Online?See your customized prices and shop 24/7Register now

Search our full selection of circular saws, reciprocating saws, jig saws and more, designed to optimize cutting speed and performance when cutting metal, wood, drywall and other materials

27 Products

Filter

Nuron

SM 60-22 Cordless miter saw


Description
Dual-bevel sliding compound miter saw with a cross cut capacity up to 100x355mm│4”x 13-3/4" (Nuron battery platform)
Blade diameter
305 mm
Base material
Wood, Plastic
No load RPM
gear 1: 4300 rpm

Nuron

SR 6-22 Reciprocating saw


Description
Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
Base material
Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
32 mm
Stroke rate
2600 strokes/minute

Nuron

SR 4-22 One-handed reciprocating saw
Description
Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
Base material
Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
23 mm
Stroke rate
3000 strokes/minute

Nuron

SC 30WR-22 Cordless circular saw
Description
Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood

Nuron

SC 6WL-22 Cordless Circular Saw for wood
Description
Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
Max. cutting depth
60 mm
Blade diameter
165 mm
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Wood, Wood composites, Wood core plywood

Nuron

SC 6WP-22 Cordless plunge saw
Description
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Timber, Wood, Wood composites, Wood core plywood

Nuron

SC 6ML-22 Cordless circular saw for metal
Description
Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
Max. cutting depth
60 mm
Blade diameter
165 mm
Base material
Metal, Steel, Stainless steel, Non-ferrous metal

Nuron

SC 4MR-22 Cordless circular saw
Description
Cordless circular saw with minimized weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
Max. cutting depth
51 mm
Blade diameter
136 mm
Base material
Metal, Steel, Stainless steel

Nuron

SC 5ML-22 Cordless circular saw for metal
Description
Cold-cutting cordless metal saw for fast, precise cuts up to 57 mm│2-¼” depth (Nuron battery platform)
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Metal, Steel, Stainless steel, Non-ferrous metal

Nuron

SC 30WR-22 Cordless circular saw
Description
Cordless circular saw with pre-mounted 190 mm | 7-1/4” blade, for precise cuts up to 70 mm│2-3/4" in wood and wood-based panels (Nuron battery platform)
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood

Nuron

SB 6-22 Deep cut band saw


Description
Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
Tool body weight
6.32 kg
A-weighted emission sound pressure level
75 dB (A)

Nuron

STR 4-22 Cordless Threaded Rod Cutter
Description
Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
Material type
Threaded rod , Steel threaded rod, Stainless threaded rod
Rated voltage
21.6 V
Tool body weight
2.69 kg

Nuron

SB 4-22 Portable band saw


Description
Cordless portable band saw inc. 14/18 TPI blade for precise, low-noise, low-spark cuts through metal up to 63.5 mm│2-1/2” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel

Nuron

Cordless oscillating multitool SMT 6-22
Description
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Base material
Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine etc.), Cement, Metal, PVC, Timber
No load RPM
gear 1: 20000 rpm
Triaxial vibration value for cutting board (ah,B)
2.5 m/s²

Nuron

SJT 6-22 Cordless jigsaw


Description
Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
Tool body weight
2.1 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke length
28 mm

Nuron

SJD 6-22 Cordless jigsaw


Description
Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
Tool body weight
2.2 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke length
28 mm

Nuron

SCO 6-22 Cut-out tool


Description
Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
Tool body weight
1.4 kg
Base material
Drywall
A-weighted emission sound pressure level
79 dB (A)
SR 2-A12 Reciprocating saw
Description
Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
Base material
Wood, Metal, Plastic, Drywall, Sandwich panel
Stroke length
16 mm
Stroke rate
2900 strokes/minute
SR 30-A36 Reciprocating saw
Description
Cordless 36V reciprocating saw engineered for extremely heavy-duty demolition and cutting to length with minimal vibration and advanced ergonomics
Base material
Metal, Wood, Brick, Light-weight concrete
Stroke length
32 mm
Stroke rate
2800 strokes/minute
SC 70W-A22 Cordless circular saw
Description
22V cordless circular saw for straight cuts up to 70 mm depth
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood, Sandwich panel
SCW 22-A Cordless circular saw
Description
22V cordless circular saw with optimized power-to-weight ratio for straight cuts up to 57 mm depth
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Wood, Sandwich panel
SCM 22-A Cordless metal saw
Description
Cordless metal circular saw for fast, precise cold cuts in sheet, panels, pipes and profiles
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Metal, Sandwich panel
SR 30 Reciprocating saw
Description
Reciprocating saw engineered for extremely heavy-duty serial demolition and cutting to length with minimal vibration and advanced ergonomics
Base material
Metal, Wood, Mineral
Stroke length
32 mm
Stroke rate
2650 strokes/minute
WSR 900-PE Reciprocating saw
Description
Reciprocating saw engineered for everyday demolition and cutting to length with minimal vibration
Base material
Metal, Wood, Mineral
Stroke length
32 mm
Stroke rate
2700 strokes/minute
SC 55W Circular saw
Description
Circular saw for straight cuts up to 55 mm depth
Max. cutting depth
55 mm
Blade diameter - range
160 - 165 mm
Cutting depth at 45 degrees
41 mm
SJT 6 Barrel-grip orbital jig saw
Description
850W orbital jig saw with barrel grip, built to make tough, curved cuts faster and more comfortable
Rated input power
850 W
Handle
Barrel handle
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
SJD 6 D-handle orbital jig saw
Description
850W orbital jig saw with top handle, built to make tough, curved cuts faster and more comfortable
Rated input power
850 W
Handle
Loop handle
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg