Nuron
SC 30WR-22 Cordless circular saw





Cordless circular saw with pre-mounted 190 mm | 7-1/4” blade, for precise cuts up to 70 mm│2-3/4" in wood and wood-based panels (Nuron battery platform)
- Max. cutting depth: 70 mm
- Blade diameter: 190 mm
- Base material: Wood
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 5,362.43 ILS
Technical Data
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood
Guiding rail compatibility
Yes
Cutting depth at 45 degrees
51 mm
Max. bevel angle
50 °
Tool body weight
4.015 kg
Maximum Cross Cut Capacity
x 2
A-weighted emission sound pressure level
96 dB (A) 1
Triaxial vibration value for sawing into wood (ah,W)
0.8 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SC 30WR-22 (POS1), Bulgarian, German, Greek, English, Spanish, French, Hebrew, Croatian, Italian, Dutch, Polish, Portuguese, Romanian, Slovenian, Serbian, Arabic, cn, Czech, Danish, Estonian, Finnish, Hungarian, Japanese, Lithuanian, Latvian, Norwegian, Russian, Slovak, Swedish, Chinese [ 17.2 MB ]
Features & Applications
Features
- Faster cuts and longer battery life – our brushless circular saw cuts with 22% more speed and 18% more battery reach than before, helping you get more work done per charge
- Our highest dust capture rate – re-designed dust channel captures over 80% more dust than before, helping minimize airborne dust for a safer and cleaner jobsite
- Deeper cuts – the new battery position allows you to reach a 70mm (2-3/4") cutting depth with a B 22-290 Nuron battery, for deeper cuts and longer cutting time
- Quick connect hose attachment – click-in vacuum hose adapter attaches securely to the circular saw, helping reduce accidental hose disconnection
- Full blade portfolio – our cordless optimized blades are available for a wide variety of different applications, from fast cuts to fine finish
Applications
- Straight, accurate cuts up to 70 mm depth
- Bevel cuts at 45° in materials up to 50 mm, or at 50° up to 45 mm thickness
- Cutting wood and wood-based board – such as formwork, plywood, planks, OSB and battens
- Crosscuts and rip cuts through wood or plastic
- Trimming interior finishing board – such as drywall and sandwich boards
For approval or certificate information, please see individual items.
Related Products
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo