Login and purchasing functionalities back in a few hours

Heavy-duty goes cordless.

Power up with Nuron Heavy-Duty cordless tools, engineered to deliver more power, flexibility and runtime for your most demanding jobs.

No cord. All power.

Our new cordless heavy-duty tools give you more freedom without compromising performance.

Built for demanding tasks

The new Nuron Heavy-Duty tools are designed for demanding tasks like breaking, drilling, and cutting – now without cords. This is possible because the Nuron batteries have been upgraded with more power and longer runtime. You can handle heavy applications while staying mobile on site. Since all tools run on the same platform, there is less to manage.

The broadest heavy-duty portfolio

Cordless, corded, or gas-powered? We now offers the most complete range of heavy-duty tools in the industry. This gives you flexibility to choose what works best for each task. Whether you’re doing demolition, core drilling, or compacting, you’ll find tools built to match the job.

Meet the new Nuron Heavy-Duty lineup

AG 30-22 Cordless Angle Grinder

  • Built for tough wood demolition

  • High chain speed for smooth cuts

  • Ideal for timber and beam cutting

  • Ergonomic grips for control

  • Fast chain swaps with dual nuts

DSH 900-22 Cordless Cut-Off Saw

  • Heavy-duty cutting made mobile

  • Powerful 350 mm cut-off saw

  • Cuts concrete, metal and more

  • Durable design for harsh sites

  • Compatible with DSH-P water pump

TE 3000-22 Cordless Breaker

  • High-impact energy for demolition work

  • No setup delay

  • Breaks concrete and hard soil

  • Low vibration for comfort

  • Quick chisel swaps with new chuck

TE 70-22 Cordless Rotary Hammer

  • Powerful cordless SDS Max rotary hammer

  • More holes per battery charge

  • For concrete and anchor drilling

  • Safety and dust control options

  • Built to resist dust and drops

SCN 60-22 Cordless Chain Saw

  • Built for tough wood demolition

  • High chain speed for smooth cuts

  • Ideal for timber and beam cutting

  • Ergonomic grips for control

  • Fast chain swaps with dual nuts

TE 1000-22 Cordless Breaker

  • Top-level performance: up to 1.1 t/hour

  • Up to 40% more productivity per charge

  • Reduced weight and minimal vibration

  • User Force Control for precise chiseling

  • High performance with TE-S Saturnus chisel

Explore the next level of cordless jobsite power

Longer runtime, faster charging

Stay on task with fewer interruptions. Faster charging and longer runtime keep tools ready.

One battery across the Nuron tools

No need to manage different systems. Fewer battery types means less complexity on site.

Work without cables or fuel

Stay mobile and handle heavy-duty jobs even in tight spaces – without setup time slowing you down.