New to Hilti Online?See your customized prices and shop 24/7Register now

Brackets and cantilever arms for assembling modular support systems

28 Products

Filter
MT-BR-30 Bracket
Description
Medium-duty C-Channel bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-BR-40 Bracket
Description
Medium-duty C-Channel bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-BR-40D Bracket
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-BR-30 OC Bracket
Description
Medium-duty C-Channel bracket for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40 OC Bracket
Description
Medium-duty C-Channel bracket for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40 O4 OC Bracket
Description
Medium-duty C-Channel bracket with 4-hole baseplate for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40D OC Bracket
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40D O4 OC Bracket
Description
Medium-duty C-Channel double-bracket with 4-hole baseplate for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MM-B-30 Bracket
Description
Galvanized C-Channel bracket for light-duty applications
Material thickness
Channel: 1 mm, baseplate: 4 mm
Material composition
Material channel: S235 JR - DIN EN 10025-2, Material plate: S355 MC - DIN EN 10149-2
Surface finish
Galvanized
MM-B-36 Bracket
Description
Galvanized C-Channel bracket for light/medium-duty applications
Material thickness
Channel: 1.75 mm, baseplate: 6 mm
Material composition
Material channel: S235 JR - DIN EN 10025-2, Material plate: S355 MC - DIN EN 10149-2
Surface finish
Galvanized
MQK-21-L Bracket
Description
Galvanized C-Channel bracket for medium-duty applications
Material thickness
2 mm
Material composition
S250GD - DIN EN 10346
Surface finish
Indoor Coated - Pre-galvanized
MQK-21 D Bracket
Description
Galvanized C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQK-41 Bracket
Description
Galvanized C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQK-41/3 Bracket
Description
Galvanized C-Channel bracket for medium-duty applications
Approvals
ETA
Material thickness
Channel: 3 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
MQK-41/4 Bracket
Description
Galvanized C-Channel bracket with 4-hole baseplate for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQK-41 D Bracket
Description
Galvanized C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 10 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQK-72 Bracket
Description
Galvanized C-Channel bracket for medium-duty applications
Material thickness
Channel: 2.75 mm, baseplate: 10 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQK-21-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 6 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-21 D-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-41-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-41/4-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel bracket with 4-hole baseplate for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-41 D-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 10 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-72-F Bracket
Description
Hot-dip galvanized (HDG) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2.75 mm, baseplate: 10 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQK-21-R Bracket
Description
Stainless steel (A4) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 6 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MQK-21 D-R Bracket
Description
Stainless steel (A4) C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MQK-41-R Bracket
Description
Stainless steel (A4) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MQK-41 D-R Bracket
Description
Stainless steel (A4) C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 10 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MIC-C90-DH Bracket
Description
Hot-dip galvanized (HDG) box profile bracket for connections to concrete in heavy-duty applications
Material composition
DD11 MOD - HN 555-4, S235JR - EN 10025-2
Surface finish
HDG: min 55 µm - EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)