MIP-T Refrigeration pipe clamp (thick insulated)
Refrigeration pipe ring MIP-T/89 #314178
Galvanized pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 31-50 mm
- Clamping Range - D: 88 - 90 mm
- Thread connection - M: M16
- Maximum load - F: 1100 N
ultimate
Choose options
Clamping Range - D
- 56 - 59 mm
- 88 - 90 mm
- 101 - 109 mm
- 113 - 115 mm
- 132 - 141 mm
- 158 - 161 mm
- 164 - 169 mm
- 216 - 221 mm
Thread connection - M
- M16
- M8, M10
Nominal pipe size (imperial)
- 3 in
- 4 in
- 5 in
- 6 in
Pack size
- 2 pc
- 3 pc
- 4 pc
- 8 pc
Quantity
Pack
Total Pieces
4
Discounted net
1,090.00 ILS
272.50 ILS / 1 each
Technical Data
Clamping Range - D
88 - 90 mm
Thread connection - M
M16
Maximum load - F
1100 N
Approvals
Fire class B2
Noise reduction
20 dB (A)
Temperature resistance
-40 - 105 °C
Material composition
Closed-cell CFC-free polyurethane foam (PUR), flexible elastomer foam, outside painted aluminum bearing shells 0.8 mm thick
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Tightening torque
3 Nm
Cross Section Thickness - s
41 mm
Cross section width - b
125 mm
Product Class
Ultimate
Diffusion Resistance
≥ 7000
Thermal conductivity (λ approx. value)
0.036 W/mK
Approx. Density
145 kg/m³
Additional product information
Tightening torque clamping screw M5: 1 Nm, M6: 2 Nm, M8: 3 Nm, M16: 20 Nm
Documents
Features & Applications
Features
- Designed for standard insulation thicknesses (insulation material: elastomeric caoutchouc)
- Continuous joint between refrigeration pipe clamp and pipe insulating material (elastomeric caoutchouc)
- Thermally decoupled system with integrated vapor (diffusion) barrier to help prevent thermal short circuits
- Assembly of the insulation core with a handle thanks to the self-adhesive closure
- Three-stage quick closure with only one screw up to 80 mm; from 88 mm and larger two-screw closure
Applications
- Mounting pipes up to 221 mm diameter in refrigeration and air conditioning applications
- Applications where easy fitting of the insulating unit is required
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.