New to Hilti Online?See your customized prices and shop 24/7Register now

X-GR Grating clip with nail

Directly fastened grating fastener

  • Application: Grating
  • Approvals: ITB
  • For use with (tools): DX 460, DX 5, DX 6
premium

Customers also searched for Grating.

Choose options

Grating height
  • 25 - 30 mm
  • 35 - 40 mm
  • 43 - 47 mm
Grating width range
  • 23 - 38 mm
  • 35 - 65 mm
Corrosion protection
  • Duplex coating, equivalent to 45 µm hot-dip galvanized
Pack size
  • 100 pc
  • 200 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,739.00 ILS