- Home
- Business Optimization
- Solutions
- Engineering Solutions
- All Software Solutions
- Design of Post-Installed Rebars with PROFIS Engineers
POST-Installed rebars
Now you can calculate them with PROFIS Engineering Suite!
The new module “Post-Installed Rebar” allows to calculate these applications in a easy and complaint with latest regulations way, either with static or seismic loads. You’ll can design according to:
- Eurocode 2
- EOTA Technical Report 069
- Hilti Method
This module is included with the free of charge licence of PROFIS Engineering!
FEATURES
Find the solutions for your connections
PROFIS Engineering allows to design connections with lap splices and end anchorage configurations.
The improved user interface will enable you to use it from the very first minute
The software allows you to model your elements and input the loads directly in the 3D window, having the option to switch to 2D in case it‘s required.
Automatic rebar configuration and layout will help you saving time
As default PROFIS Engineering will calculate automatically the optiomised post-install rebar configuration and ist embedment deppth.
DO YOU WANT TO KNOW MORE?
E-Learning “Design of Post-Installed Rebar”
How are Post-Install Rebar designed? What are the regulations and the required approvals? What is important to know about that?
This free of charge course will provide you answers to all these questions!
Go to the e-Learning"How to" video 1/2
"How to" video 2/2