Concrete saws

Cut more than you think

Concrete

Masonry

Asphalt

Metal
Designed for productivity and safety


Increased drop and kickback protection
Unique 3D Active Torque Control (ATC) for battery saws stops tool in ≤ 1 second

Fast-acting blade brake
Stops battery saw discs spinning in ≤ 4 seconds after trigger release

Virtually dust-free cutting
The DWP 15-22 water pump suppresses dust to within allowable limits – ideal for battery saws.

Total system performance
Get up to 30% more work per charge with battery optimized blades, compared to gas saw blades.

No matter what your cutting task, we have the heavy-duty performance and power you need. Choose battery cut-off saws on the Nuron platform for both indoor and outdoor work when you’re cutting the equivalent of 1–2 gas tanks a day. Go with gas saws when you’re using two or more gas tanks a day in locations where you don’t have access to power and can’t plug in your chargers.




* *Based on internal testing with:
DSH 600-22 ATC and DSH 700-22 ATC battery-powered cut-off saws. Figures shown are based on using 2x2 B 22-290 Nuron batteries and 300 mm SPX Universal A blade. For curbstones, height was 300 mm and width was 100 mm. For rebar, 16 mm rebar (size 5) was used. Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.
Power up your tool park
FAQs
(1) Based on use of two sets of two B 22-290 batteries and 2x C8-22 230V chargers for 6 hours a week and 2.4 tank refills per hour for the DSH 600-X gas cut-off saws.