MIC-PS/MIC-PSP
Connector pipe shoe MIC-PS90 #304838
Hot-dip galvanized (HDG) connector for fastening pipe shoes to MI girders for heavy-duty applications with expansion
- Weight: 1.92 kg
- Material composition: U-bolt: Steel grade 8.8; Plate: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Nut: Steel grade 8
- Surface finish: HDG: U-bolt, Nut 45 µm - DIN EN ISO 1461; Plate: 55 µm - DIN EN ISO 1461
Choose options
Modular Girder Type
- 90
Pack size
- 4 pc
Quantity
Pack
Total Pieces
4
Discounted net
1,154.73 ILS
288.68 ILS
/
1 each







