HUS3-I 6 Concrete screw anchor
Ultimate-performance screw anchor for quicker permanent fastening in concrete (carbon steel, internally multi-threaded head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Inner thread
- Approvals / Test reports: ETA, Fire, VDS
Choose options
Anchor size - D
- 6 mm
Anchor length - L
- 35 mm
- 55 mm
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 387.00 ILS
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Inner thread
Approvals / Test reports
ETA, Fire, VDS
Base materials
Concrete (cracked), Masonry (solid)
Type of fixing
Pre-fastening
Reusable (and removable)
Not Possible
PROFIS Software
Yes
Installation direction
All
Material composition
Steel, zinc-plated (min. 5 µm)
Documents
Features & Applications
Features
- Higher productivity – less drilling and fewer operations than with conventional anchors
- M8 and M10 internally threaded heads for direct attachment of threaded rods
- Simplifies work - optimized for seismic C1/C2 applications and suitable for single point fastenings
- More reliable and easy to set – HSE product profile available
- Innovative cutting edge geometry for superior setting characteristics
Applications
- Various pipe or ventilation system installation applications
- Threaded rod hangers for single or multiple pipes
- Suitable for repetitive installation tasks
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.






