X-C P8 Masonry nails
Single nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for single nail for concrete, concrete nail, concrete fastener, powder-actuated fastener or single fastener.
Choose options
Fastener shank length
- 22 mm
- 27 mm
- 32 mm
- 37 mm
- 42 mm
- 47 mm
- 52 mm
- 62 mm
- 72 mm
Pack size
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 60.14 ILS











