S-TB Torque bar
Torque-controlled socket wrench for setting HSA anchors
- Connection end: 1/2 in square
Choose options
Diameter
- 8 mm
- 10 mm
- 12 mm
- 16 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 990.00 ILS
Technical Data
Connection end
1/2 in square
Documents
Features & Applications
Features
- Reliable, ETA-approved system using the SIW 14-A, 22-A or 22T-A impact wrench
- Minimises overtorque or undertorque when installing HSA stud anchors
- The missing link for setting HSA stud anchors quickly and reliably (ETA approved) using the SIW impact wrench
Applications
- Torquing HSA stud anchors accurately, enabling high productivity
- For use with the SIW 14-A, 22-A or 22T-A impact wrench
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.