New to Hilti Online?See your customized prices and shop 24/7Register now

SI-S 3/8" Short impact socket

3/8" (inch) short impact socket for tightening bolts and anchors

  • Connection end: 3/8 in square
  • Short/Long: Short
  • Material coating/plating/finish: Black phosphate
ultimate

Choose options

Wrench size
  • 8 mm
  • 10 mm
  • 11 mm
  • 12 mm
  • 13 mm
  • 14 mm
  • 17 mm
  • 19 mm
Connection end
  • 3/8 in square
Length
  • 30 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

From 70.20 ILS

Technical Data

Connection end
3/8 in square
Short/Long
Short
Material coating/plating/finish
Black phosphate
Product Class
Ultimate

Features & Applications

Features

  • Two detent holes to increase connection accuracy between the socket and 1/4" anvil
  • Professional-grade impact socket built for demanding jobs and jobsites

Applications

  • Anchor fastening

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.