special
VC 5M M-class construction vacuum
Vacuum cleaner VC 5M 220-240V 16A #2296579
Powerful construction vacuum with power outlet for daily jobsite clean ups (wet & dry), 20l tank
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Water capacity: 20 l
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,493.50 ILS
4,493.50 ILS
/
1 each






