New to Hilti Online?See your customized prices and shop 24/7Register now

X-C P8 Masonry nails

Single nail for fastening to concrete using powder-actuated nailers

  • Base materials: Concrete (soft), Masonry (solid limestone brick)
  • Minimum thickness of base material (concrete): 80 mm
  • Corrosion protection: Galvanized zinc coated <20 µm
standard

Customers also searched for single nail for concreteconcrete nailconcrete fastenerpowder-actuated fastener or single fastener.

Choose options

Fastener shank length
  • 22 mm
  • 27 mm
  • 32 mm
  • 37 mm
  • 42 mm
  • 47 mm
  • 52 mm
  • 62 mm
  • 72 mm
Pack size
  • 100 pc
  • 1000 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 57.00 ILS