TE 30-AVR Rotary hammer
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
- Weight according to EPTA-Procedure 01/2003 without battery: 4.2 kg
- Optimum Hammer drilling range: 10 - 20 mm
- Single impact energy: 3.6 J
Customers also searched for drilling, combi hammer or demolition.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 5,344.00 ILS
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
4.2 kg
Optimum Hammer drilling range
10 - 20 mm
Single impact energy
3.6 J
Working mode
Hammer drilling, Drilling, Chisel setting, Chiseling
Hammer drilling diameter range
5 - 28 mm
Hammer drilling RPM
1100 rpm
Full hammering frequency
4500 impacts/minute
Functionality
Active Vibration Reduction (AVR), Chiseling, Removable chuck, Reverse mode, Depth gauge
Triaxial vibration value for hammer drilling into concrete (ah,HD)
9.7 m/s² 1
Triaxial vibration for chiseling into concrete
8.8 m/s² 2
A-weighted emission sound pressure level
95 dB (A) 3
Dimensions (LxWxH)
371 x 113 x 225 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Quick-change chucks – changing bits is fast and tool-free
- Extra-long lifetime thanks to a highly robust chuck, motor components and casing
Applications
- Drilling anchor, rebar and through holes in concrete and masonry – possible diameter range 4-28 mm, recommended diameter range 10-20 mm
- Chiselling in brick and block, corrective chiseling and surface finishing on concrete
- Drilling in wood and metal using the optional quick-release chuck and drill bits with smooth shank up to 13 mm diameter
- Driving anchor screws and concrete screw anchors
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.