HIT-RE 500 V4 Epoxy anchor
Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
- Base materials: Concrete (cracked), Concrete (uncracked), Some natural stone, Wood
- Base material condition (as per approval): Dry, Submerged, Water-filled, Wet
- Approvals / Test reports: ETA
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 159.60 ILS
Technical Data
Base materials
Concrete (cracked), Concrete (uncracked), Some natural stone, Wood
Base material condition (as per approval)
Dry, Submerged, Water-filled, Wet
Approvals / Test reports
ETA
Seismic loading
Yes
Fatigue loading
Yes
Fire resistance
Yes
PROFIS Software
Yes
Environmental conditions
Outdoor, Underwater, fresh water, Underwater, salty water
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 75 °C
Free of styrene
Yes
Documents
Features & Applications
Features
- Ultimate performance and model code-compliant design for virtually any concrete-to-concrete and steel-to-concrete connections – ETA assessment for anchoring inc. C1 and C2 seismic and ETA for rebar inc. fire and seismic
- The first epoxy mortar qualified according to EAD 332402-00-0601 for concrete-to-concrete connections – end anchorages with an acting moment can now be designed and executed with post-installed rebars without splices according to the newest design method TR069 for static, seismic and fire loading
- Suitable for the toughest jobsite conditions – works even in diamond-cored, wet or underwater holes (depending on rod specification and approvals), extremely deep injections, large diameters and at temperatures down to -5°C / 23°F
- Improved bond strength in the most demanding applications – such as cracked concrete and seismic C2 conditions
- Easier to specify and order – use PROFIS Engineering to design baseplate connections and PROFIS Rebar to design concrete-to-concrete connections according to EC2, TR069 or the Hilti Design Method
Applications
- Structural connections with post-installed rebar (e.g. slab extensions, wall/column connections, stairs, foundations, etc.)
- Structural renovation of buildings, bridges and other civil works, retrofitting and re-strengthening of concrete members
- Anchoring structural steel connections (e.g. steel columns, beams, etc.)
- Fastening structural baseplates, including in cracked concrete and challenging seismic conditions
- Fastening in natural stone and wood, including GLT and CLT made from spruce, pine or fir
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.