TE-CX (SDS Plus) Metric hammer drill bit
מקדח וידאה מלא TE-CX 5/22 MP8 #2021993
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (metric)
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Working mode: Hammer drilling, Drilling only
ultimate
Choose options
Diameter
- 5 mm
- 5.5 mm
- 6 mm
- 7 mm
- 8 mm
- 8.5 mm
- 9 mm
- 10 mm
- 10.5 mm
- 11 mm
- 12 mm
- 12.5 mm
- 14 mm
- 15 mm
- 16 mm
- 17 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
Working length
- 50 mm
- 80 mm
- 100 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
- 400 mm
- 410 mm
- 440 mm
- 540 mm
- 550 mm
- 830 mm
- 1160 mm
- 1180 mm
- 1190 mm
- 1210 mm
- 1230 mm
Length
- 120 mm
- 150 mm
- 170 mm
- 220 mm
- 270 mm
- 320 mm
- 370 mm
- 470 mm
- 480 mm
- 510 mm
- 610 mm
- 620 mm
- 900 mm
- 1230 mm
- 1250 mm
- 1260 mm
- 1280 mm
- 1300 mm
Pack size
- 1 pc
99.00 ILS / 1 each - 8 pc
596.70 ILS / 8 eachBest price - 16 pc
- 32 pc
- 50 pc
Quantity
Pack
Total Pieces
8
Discounted net
596.70 ILS
74.59 ILS / 1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Reinforced concrete, Concrete, Brick, Masonry
Working mode
Hammer drilling, Drilling only
Head shape
Multi Cutter
Head material composition
Tungsten carbide
Number of cutting edges
4
Diameter
5 mm
Length
220 mm
Working length
150 mm
Product Class
Ultimate
Documents
Features & Applications
Features
- New solid carbide head has high wear-resistance and makes more precise holes for anchor setting – up to 30% more lifetime than other SDS Plus drill bits
- Solid carbide head featuring gradient technology – engineered to drill easily through rebar
- Quadruple helix and optimum head geometry for consistently fast drilling speed over the entire life of the drill bit
- Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
- Drilling holes for metal anchors in reinforced and unreinforced concrete
- Drilling holes for post-installed rebar connections
- Drilling drainage holes for drying out buildings
- Drilling through-holes for pipes and cables
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.