special
ST 1800-A22 Cordless screwdriver
מברגת איסכורית נטענת ST 1800 A 22 #437867
Cordless screwdriver with adjustable torque for steel and metal applications
- RPM: 2000 rpm
- Rated voltage: 21.6 V
- Weight: 2.5 kg
Customers also searched for cordless, metal or screw gun.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,072.00 ILS
4,072.00 ILS / 1 each
Technical Data
RPM
2000 rpm
Rated voltage
21.6 V
Weight
2.5 kg
Dimensions (LxWxH)
252 x 94 x 268 mm
Chuck type
Quick-release chuck 1/4 in
Width
94 mm
Documents
Features & Applications
Features
- High-performance cordless screwdriver with the power of a corded tool, designed specifically for metal construction work
- Compact, well-balanced design with practical and comfortable in-line grip
- Built-in torque clutch and depth gauge for driving self-drilling screws (torque-controlled and depth-controlled driving)
- Engineered to balance power and speed – for higher productivity in steel and metal screwdriving applications
- For higher, cordless productivity and greater working comfort, use with the SDT stand-up handle and ST-SG screw guide
Applications
- Driving self-drilling and self-tapping screws in a wide range of materials including steel, aluminum and wood
- Fastening overlapping profile metal sheets for siding and decking (including collated screws)
- Fastening sandwich panels
- Fastening liner trays
- Screwing together steel or aluminum profiles
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers

Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.







