New to Hilti Online?See your customized prices and shop 24/7Register now
special

HSL-3-B Heavy-duty wedge anchor

Ultimate-performance heavy-duty torque-controlled wedge anchor with approvals for concrete (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Safety cap
  • Approvals / Test reports: ETA, Fire, Seismic

Choose options

Anchor size - D
  • M12
  • M16
  • M20
  • M24
Anchor length - L
  • 117 mm
  • 137 mm
  • 159 mm
  • 162 mm
  • 169 mm
  • 184 mm
  • 189 mm
  • 191 mm
  • 211 mm
  • 219 mm
  • 241 mm
Pack size
  • 4 pc
  • 6 pc
  • 10 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 775.80 ILS

Technical Data

Material, corrosion
Carbon steel, zinc-plated
Head configuration
Safety cap
Approvals / Test reports
ETA, Fire, Seismic
Base materials
Concrete (cracked), Concrete (uncracked)
Type of fixing
Through-fastening
PROFIS Software
Yes

Documents

Features & Applications

Features

  • High tensile and shear load capacity
  • Force-controlled expansion which allows follow-up expansion
  • Special safety cap ensures that the correct installation torque is always applied even without using a torque wrench
  • ETA Option 1 for cracked and uncracked concrete
  • ICC-ES/AC 193 for cracked and uncracked concrete and seismic

Applications

  • Heavy-duty fastenings in highly safety-relevant or dynamic applications, including applications in nuclear power plants
  • Applications where extensive approval back-up or technical back-up is required, e.g. machines, heavy equipment, steel columns, heavy pipe supports, pumps, beam supports, medical equipment, cantilevers, cranes, car hoists, etc.

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.