New to Hilti Online?See your customized prices and shop 24/7Register now

HST3-R Stainless steel wedge anchor

Ultimate-performance wedge anchor for demanding static and seismic loads in cracked concrete (A4 stainless steel)

  • Material, corrosion: Stainless steel, A4
  • Head configuration: Externally threaded
  • Approvals / Test reports: ETA, Fire, Seismic

Choose options

Anchor size - D
  • M8
  • M10
  • M12
  • M16
  • M20
  • M24
Anchor length - L
  • 70 mm
  • 75 mm
  • 80 mm
  • 85 mm
  • 90 mm
  • 95 mm
  • 105 mm
  • 110 mm
  • 115 mm
  • 125 mm
  • 130 mm
  • 135 mm
  • 145 mm
  • 160 mm
  • 165 mm
  • 170 mm
  • 185 mm
  • 200 mm
  • 215 mm
  • 220 mm
  • 230 mm
  • 260 mm
  • 300 mm
Pack size
  • 5 pc
  • 12 pc
  • 25 pc
  • 40 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 999.90 ILS