SIW 14-A Cordless impact wrench
New productItem #r4923
Compact-class 14V light-torque impact wrench with 1/2" detent anvil for anchoring and bolting
- Anvil type: 1/2" detent pin
- Maximum torque: 80 Nm (1); 120 Nm (2); 185 Nm (3)
- Full hammering frequency: 3400 impacts/minute
Features
- Brushless motor for long lifetime and more work per charge
- Compact design allows easy use in tight corners and wherever space is limited
- 3 gears for easy switching between different driving speeds and torques
- 4 LEDs around the chuck illuminate the working surface for a good view of the task at hand
- Electronic variable speed control trigger and motor brake for precise starting and stopping
Applications
- Driving 6 mm HUS3 screw anchors in concrete
- Driving 8 mm and 10 mm HRD frame anchors in masonry and concrete
- Driving lag bolts up to 8 mm in diameter in wood
- Driving Spax screws up to 10 mm in diameter in wood
- Tightening and releasing nuts and bolts in the sizes M6 to M16

Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.