SPX Universal diamond blade
להב יהלום EQD SPX 230/22 אוניברסלי #2117964

Ultimate diamond blade with Equidist technology for superior cutting in different base materials
- Tool type: Angle grinder, Electric cutter, Gas saw
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Ultimate
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 150 mm
- 180 mm
- 230 mm
- 300 mm
- 305 mm
- 350 mm
- 400 mm
Arbor size
- 20 mm
- 22.23 mm
- 25.4 mm
Pack size
- 1 pc
- 6 pc
Quantity
Packs
Total Pieces
1
Discounted net
468.00 ILS
468.00 ILS / 1 each
Technical Data
Tool type
Angle grinder, Electric cutter, Gas saw
Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Ultimate
Wet or dry operation
Dry
Segment height
12 mm
Segment width
2.7 mm
Arbor size
22.23 mm
Disc diameter
230 mm
Blade / disc thickness
1.7 mm
Usable segment height
10 mm
Number of segments
15
Features & Applications
Features
- Equidist technology provides superior cutting speed and performance on reinforced concrete
- Designed for universality on a wide range of materials, even under the toughest conditions
- Designed to outlast – with large, specially-bonded diamond segments
- Thick steel core and laser welding technology for maximum reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Cutting, resizing and reshaping a wide range of mineral construction materials, especially hard and reinforced concrete, masonry and natural stone
- Fast cutting even in hard and reinforced base materials
- For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.